Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
HAUFF
Description
GKD 325 - Modular Seal
Bill of material
11xGKD325 EPDM55
ORE
Order ref.
ARTNR
Article no.
MR
Materia rubber
RMIN
Ring gap minimum
24 mm
RMAX
Ring gap maximum
30 mm
AL
Arc Length
78.9 mm
PDMIN
Pipe diameter minimum
152.2 mm
PDMAX
Pipe diameter maximum
716 mm
WT
Required wall thickness
110 mm
ANZ
Number of Segments
LODDEST
LOD Destination
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models