Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cover for Han 10B docking frame
Bill of material
HARTING 09300105418
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300105418
DESCSHORT
Short Description
Protection cover, for Han® docking frame, 10 B, Thermoplastic, Degree of protection: IP20
DESCLONG
Long Description
Protection cover, for Han® docking frame, 10 B, Thermoplastic, Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
Cover for Han 10B docking frame
SUPPLIERALTNO
Alternative product number
09 30 010 5418
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC108
Degree of protection (IP), mounted
IP20
AAO057
Product type
Cover for Han 10B docking frame
AAP798
Application standards
EN 45545-2
AAU734
Manufacturer product description
Protection cover, for Han® docking frame, 10 B, Thermoplastic, Degree of protection: IP20
AAW338
Manufacturer product designation
Protection cover, for Han® docking frame, 10 B, Thermoplastic, Degree of protection: IP20
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models