Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Mounting Frame Han 10 HPR 10 mm, M4, chr
Bill of material
HARTING 09400009952
MANUID
Product number of the Manufacturer
09400009952
DESCSHORT
Short Description
Mounting frames, Han® HPR, Thread M4, Size: 10 B
DESCLONG
Long Description
Mounting frames, Han® HPR, Thread M4, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Mounting Frame Han 10 HPR 10 mm, M4, chr
SUPPLIERALTNO
Alternative product number
09 40 000 9952
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO057
Product type
Mounting Frame Han 10 HPR 10 mm, M4, chr
AAS461
Size
10 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR, Thread M4, Size: 10 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR, Thread M4, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models