Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B HBM Rear Fit Frame
Bill of material
HARTING 09300109301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300109301
DESCSHORT
Short Description
Frame, Rear mounting, Size: 10 B
DESCLONG
Long Description
Frame, Rear mounting, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Han 10B HBM Rear Fit Frame
SUPPLIERALTNO
Alternative product number
09 30 010 9301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Han 10B HBM Rear Fit Frame
AAS461
Size
10 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, Rear mounting, Size: 10 B
AAW338
Manufacturer product designation
Frame, Rear mounting, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models