Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Twin shielding frame
Bill of material
HARTING 09140009924
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140009924
DESCSHORT
Short Description
Shielded frame, Size: Modular Twin
DESCLONG
Long Description
Shielded frame, Size: Modular Twin
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Twin shielding frame
SUPPLIERALTNO
Alternative product number
09 14 000 9924
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han-Modular Twin shielding frame
AAS461
Size
Modular Twin
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Shielded frame, Size: Modular Twin
AAW338
Manufacturer product designation
Shielded frame, Size: Modular Twin
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models