Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Blanking Pieces M40x1.5
Bill of material
HARTING 19000005073
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005073
DESCSHORT
Short Description
Dummy plugs, With O-ring, M40, Wrench size: 44, Metal
DESCLONG
Long Description
Dummy plugs, With O-ring, M40, Wrench size: 44, Metal
MANUTYPEDESC
Manufacturer Type Description
Acces. Blanking Pieces M40x1.5
SUPPLIERALTNO
Alternative product number
19 00 000 5073
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Acces. Blanking Pieces M40x1.5
AAU734
Manufacturer product description
Dummy plugs, With O-ring, M40, Wrench size: 44, Metal
AAW338
Manufacturer product designation
Dummy plugs, With O-ring, M40, Wrench size: 44, Metal
BAB664
material
Metal film
BAE337
Clothing size
M40
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models