Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Torque Driver Han 3A, 4A, Q5/0, Staf
Bill of material
HARTING 09990000875
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000875
DESCSHORT
Short Description
Torque tool, Han® 3 A, Han® 4 A, Han® Q 5/0, Staf®
DESCLONG
Long Description
Torque tool, Han® 3 A, Han® 4 A, Han® Q 5/0, Staf®
MANUTYPEDESC
Manufacturer Type Description
Torque Driver Han 3A, 4A, Q5/0, Staf
SUPPLIERALTNO
Alternative product number
09 99 000 0875
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAU734
Manufacturer product description
Torque tool, Han® 3 A, Han® 4 A, Han® Q 5/0, Staf®
AAW338
Manufacturer product designation
Torque tool, Han® 3 A, Han® 4 A, Han® Q 5/0, Staf®
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part