Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Assembley Key SW9 (0,4 Nm)
Bill of material
HARTING 09990000380
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000380
DESCSHORT
Short Description
Dynamometric screwdriver, for M8, Wrench size: 9
DESCLONG
Long Description
Dynamometric screwdriver, for M8, Wrench size: 9
MANUTYPEDESC
Manufacturer Type Description
M8 Assembley Key SW9 (0,4 Nm)
SUPPLIERALTNO
Alternative product number
09 99 000 0380
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
60
AAU734
Manufacturer product description
Dynamometric screwdriver, for M8, Wrench size: 9
AAW338
Manufacturer product designation
Dynamometric screwdriver, for M8, Wrench size: 9
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82041100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part