Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimping tool for 1mm POF
Bill of material
HARTING 20990001035
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20990001035
DESCSHORT
Short Description
Crimping tool, for following 1 mm POF contacts, Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST
DESCLONG
Long Description
Crimping tool, for following 1 mm POF contacts, Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST
MANUTYPEDESC
Manufacturer Type Description
Crimping tool for 1mm POF
SUPPLIERALTNO
Alternative product number
20 99 000 1035
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, for following 1 mm POF contacts, Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST
AAW338
Manufacturer product designation
Crimping tool, for following 1 mm POF contacts, Han D®, Han E®, DIN 41626, Ferrule, F-SMA, -ST
BAD875
Net weight
487 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models