Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Battery crimping tool set
Bill of material
HARTING 09990000990
MANUID
Product number of the Manufacturer
09990000990
DESCSHORT
Short Description
Battery crimping tool set
DESCLONG
Long Description
Battery crimping tool set, Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 4 mm², Han® C: 1.5 ... 4 mm², Conductor cross-section: 0.14 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
Battery Crimping Tool Set
SUPPLIERALTNO
Alternative product number
09 99 000 0990
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAR527
type of device (WEEE)
Battery crimping tool set
AAU734
Manufacturer product description
Battery crimping tool set
AAW338
Manufacturer product designation
Battery Crimping Tool Set
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part