Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR VarioShell-2x24HPR-Set0
Bill of material
HARTING 10401241000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10401241000
DESCSHORT
Short Description
Complete set, Angled, Size: 24 HPR, for 2x 24 HPR
DESCLONG
Long Description
Complete set, Angled, Size: 24 HPR, for 2x 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR VarioShell-2x24HPR-Set0
SUPPLIERALTNO
Alternative product number
10 40 124 1000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Complete set
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP67, IP68, IP69
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 24HPR VarioShell-2x24HPR-Set0
AAO742
Brand
Han® HPR VarioShell
AAS459
Corrosion resistance
Han® HPR VarioShell
AAS460
Size of connection thread
for 2x 24 HPR
AAS461
Size
24 HPR
AAS462
Mounting method of the cable gland
for 2x 24 HPR
AAU734
Manufacturer product description
Complete set, Angled, Size: 24 HPR, for 2x 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
AAW338
Manufacturer product designation
Complete set, Angled, Size: 24 HPR, for 2x 24 HPR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part