Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular ECO agg IP65 (without PE)
Bill of material
HARTING 09140010320
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140010320
DESCSHORT
Short Description
Bulkhead mounted housing, Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Bulkhead mounted housing, Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Modular ECO agg IP65 (without PE)
SUPPLIERALTNO
Alternative product number
09 14 001 0320
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Snap-in
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM489
shackle position
Without
AAO057
Product type
Han-Modular ECO agg IP65 (without PE)
AAO742
Brand
Han-Modular® ECO
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Modular® ECO
AAS461
Size
Modular ECO
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models