Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han HPR HPTC 850 DS
Bill of material
HARTING 10402811009
MANUID
Product number of the Manufacturer
10402811009
DESCSHORT
Short Description
Connector sets, Rated current: ‌850 A, Complete set, Device side, Material: Aluminium die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connector sets, Rated current: ‌850 A, Complete set, Device side, Material: Aluminium die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han HPR HPTC 850 DS
SUPPLIERALTNO
Alternative product number
10 40 281 1009
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB499
Rated surge voltage
20 kV
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
850 A
AAP798
Application standards
EN 50467
AAU731
Manufacturer product family
Han® HPR HPTC
AAU734
Manufacturer product description
Han HPR HPTC 850 DS
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAC487
material of insulation
Polyamide (PA)
BAH005
rated voltage
3600 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models