Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24 HPR EasyCon Cover 3XM32
Bill of material
HARTING 19400249903
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19400249903
DESCSHORT
Short Description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking
DESCLONG
Long Description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 24 HPR EasyCon Cover 3XM32
SUPPLIERALTNO
Alternative product number
19 40 024 9903
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAO057
Product type
Han 24 HPR EasyCon Cover 3XM32
AAO742
Brand
Han® HPR EasyCon
AAS461
Size
24 HPR
AAU734
Manufacturer product description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models