Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Protect cover Han-INOX for base panel
Bill of material
HARTING 19443105423
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19443105423
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Single locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Single locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Protect cover Han-INOX for base panel
SUPPLIERALTNO
Alternative product number
19 44 310 5423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Protect cover Han-INOX for base panel
AAO742
Brand
Han-INOX®
AAS461
Size
10 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Single locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Single locking lever
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models