Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Modular Snap 24-HSE
Bill of material
HARTING 09330240502
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330240502
DESCSHORT
Short Description
Shell housing, Rear mounting, Size: 24 B, High construction, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x
DESCLONG
Long Description
Shell housing, Rear mounting, Size: 24 B, High construction, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP10
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Modular Snap 24-HSE
SUPPLIERALTNO
Alternative product number
09 33 024 0502
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Plug-in housing
AAC108
Degree of protection (IP), mounted
IP10
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Eco Modular Snap 24-HSE
AAO742
Brand
Han-Snap®
AAP372
number of cable inlets
1
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Snap®
AAS461
Size
24 B
AAU734
Manufacturer product description
Shell housing, Rear mounting, Size: 24 B, High construction, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP10
AAW338
Manufacturer product designation
Shell housing, Rear mounting, Size: 24 B, High construction, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 1x
BAA020
height
111 mm
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAB577
depth
121 mm
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAF016
width
57 mm
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models