Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10HPR-Compact-extender-for SCL
Bill of material
HARTING 09405109910
MANUID
Product number of the Manufacturer
09405109910
DESCSHORT
Short Description
Extender, Size: 10 HPR, Hexagonal screw, Stainless steel
DESCLONG
Long Description
Extender, Size: 10 HPR, Hexagonal screw, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 10HPR-Compact-extender-for SCL
SUPPLIERALTNO
Alternative product number
09 40 510 9910
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Hexagonal screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Extender
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Hexagonal screw
AAO057
Product type
Han 10HPR-Compact-extender-for SCL
AAO742
Brand
Han® HPR Compact
AAS459
Corrosion resistance
Han® HPR Compact
AAS461
Size
10 HPR
AAU734
Manufacturer product description
Extender, Size: 10 HPR, Hexagonal screw, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Extender, Size: 10 HPR, Hexagonal screw, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models