Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6EMC/B-HSE-HC-SL-M25
Bill of material
HARTING 19628060556
MANUID
Product number of the Manufacturer
19628060556
DESCSHORT
Short Description
Hood, Size: 6 B, High construction, Single locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M25
DESCLONG
Long Description
Hood, Size: 6 B, High construction, Single locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
MANUTYPEDESC
Manufacturer Type Description
Han 6EMC/B-HSE-HC-SL-M25
SUPPLIERALTNO
Alternative product number
19 62 806 0556
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65, IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han 6EMC/B-HSE-HC-SL-M25
AAO742
Brand
Han® EMC/B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® EMC/B
AAS460
Size of connection thread
M25
AAS461
Size
6 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 6 B, High construction, Single locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
AAW338
Manufacturer product designation
Hood, Size: 6 B, High construction, Single locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M25
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models