Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Panel for Central Lever
Bill of material
HARTING 09370240381
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370240381
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 24 B, Low construction, Central locking lever (on the hood)
DESCLONG
Long Description
Bulkhead mounted housing, Size: 24 B, Low construction, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han M Base Panel for Central Lever
SUPPLIERALTNO
Alternative product number
09 37 024 0381
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Central strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han M Base Panel for Central Lever
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
24 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 24 B, Low construction, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 24 B, Low construction, Central locking lever (on the hood)
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models