Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6M Base Panel 1 Lever Metal Cover
Bill of material
HARTING 09370060318
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370060318
DESCSHORT
Short Description
Bulkhead mounted housing, With metal cover, Size: 6 B, Low construction, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, With metal cover, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 6M Base Panel 1 Lever Metal Cover
SUPPLIERALTNO
Alternative product number
09 37 006 0318
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 6M Base Panel 1 Lever Metal Cover
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
6 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With metal cover, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With metal cover, Size: 6 B, Low construction, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models