Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M-HBM-SL-C cap with seal
Bill of material
HARTING 09370030306
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370030306
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 3M-HBM-SL-C cap with seal
SUPPLIERALTNO
Alternative product number
09 37 003 0306
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3M-HBM-SL-C cap with seal
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAD388
Flap cover present
Yes
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models