Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 10 Kit, 3+PE screw, angled
Bill of material
HARTING 10220030002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
10220030002
DESCSHORT
Short Description
Connector sets, Screw termination, Contacts: 3, Hood, Bulkhead mounted housing, Size: Han-Yellock® 10, Side entry, 1x M20
DESCLONG
Long Description
Connector sets, Screw termination, Contacts: 3, Hood, Bulkhead mounted housing, Size: Han-Yellock® 10, Side entry, 1x M20
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 10 Kit, 3+PE screw, angled
SUPPLIERALTNO
Alternative product number
10 22 003 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAC049
PE connection present
Yes
AAO742
Brand
Han-Yellock®
AAP372
number of cable inlets
1
AAS458
Conductor connection method
Screw connection
AAS460
Size of connection thread
M20
AAT080
Pole number
3
AAU734
Manufacturer product description
Han-Yellock 10 Kit, 3+PE screw, angled
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models