Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA turned contact_AWG20-24_PL1 HMC
Bill of material
HARTING 09670008570
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670008570
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.33 ... 0.52 mm², AWG 22 ... AWG 20
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.33 ... 0.52 mm², AWG 22 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
D SUB MA turned contact_AWG20-24_PL1 HMC
SUPPLIERALTNO
Alternative product number
09 67 000 8570
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.52 mm²
AAB935
min. connectable conductor cross-section
0.33 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MA turned contact_AWG20-24_PL1 HMC, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.33 ... 0.52 mm², AWG 22 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.33 ... 0.52 mm², AWG 22 ... AWG 20, D SUB MA turned contact_AWG20-24_PL1 HMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part