Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han E double contact f. PCB adapter-M
Bill of material
HARTING 09330006180
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006180
DESCSHORT
Short Description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated
DESCLONG
Long Description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han E double contact f. PCB adapter-M
SUPPLIERALTNO
Alternative product number
09 33 000 6180
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E double contact f. PCB adapter-M, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated
AAW338
Manufacturer product designation
PCB contact, Operating current: ≤16 A, Male, Copper alloy, Silver plated, Han E double contact f. PCB adapter-M
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir