Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable SUB-D9,m-m; 5 m
Bill of material
HARTING 39509030011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39509030011
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
Cable SUB-D9,m-m; 5 m
SUPPLIERALTNO
Alternative product number
39 50 903 0011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB379
Type of plug-in contact, head 1
D-Sub, Standard, Male (plug), With plastic hood
AAB762
Length of the preassembled line
5 m
AAO742
Brand
D-Sub
AAP775
Number of wires
9
AAS488
Type of plug-in contact (head 2)
D-Sub, Standard, Male (plug), With plastic hood
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models