Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Set Han3A LC duplex AC plug MM GOF
Bill of material
HARTING 09575080500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09575080500000
DESCSHORT
Short Description
Connectors, Contacts: 2, + 3x 300 V AC, Hood, Straight, Size: Han® 3 A, Material: Aluminium die-cast, Powder-coated, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 2, + 3x 300 V AC, Hood, Straight, Size: Han® 3 A, Material: Aluminium die-cast, Powder-coated, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Set Han3A LC duplex AC plug MM GOF
SUPPLIERALTNO
Alternative product number
09 57 508 0500 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
LC duplex
AAT080
Pole number
2
AAU734
Manufacturer product description
Set Han3A LC duplex AC plug MM GOF
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models