Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 preLink plug insert
Bill of material
HARTING 20820020001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20820020001
DESCSHORT
Short Description
Connectors, Connector, preLink® IDC insulation displacement termination, Male, Size: 3 A, Contacts: 8
DESCLONG
Long Description
Connectors, Connector, preLink® IDC insulation displacement termination, Male, Size: 3 A, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 preLink plug insert
SUPPLIERALTNO
Alternative product number
20 82 002 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
Han 3A RJ45 preLink plug insert
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
3 A
AAS465
Insertion cycles, min.
750
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Connector, preLink® IDC insulation displacement termination, Male, Size: 3 A, Contacts: 8
AAW338
Manufacturer product designation
Connectors, Connector, preLink® IDC insulation displacement termination, Male, Size: 3 A, Contacts: 8
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models