Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 HYBRID PLUG DC
Bill of material
HARTING 09573080501000
MANUID
Product number of the Manufacturer
09573080501000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Contacts: 8, + 3x 300 V DC, Hood, Size: Han® 3 A
DESCLONG
Long Description
Connectors, Contacts: 8, + 3x 300 V DC, Hood, Size: Han® 3 A
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 HYBRID PLUG DC
SUPPLIERALTNO
Alternative product number
09 57 308 0501 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB789
max. connectable conductor cross-section multiple wire
0.220 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
8
AAU734
Manufacturer product description
Han 3A RJ45 HYBRID PLUG DC
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.220 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models