Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power insert crimp 250V/16A 3p
Bill of material
HARTING 09465003401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09465003401
DESCSHORT
Short Description
Connectors, Female, Crimp termination, Rated current: ‌16 A, Contacts: 2, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
DESCLONG
Long Description
Connectors, Female, Crimp termination, Rated current: ‌16 A, Contacts: 2, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power insert crimp 250V/16A 3p
SUPPLIERALTNO
Alternative product number
09 46 500 3401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
4 kV
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.75 mm²
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
16 A
AAO057
Product type
HPP V4 Power insert crimp 250V/16A 3p
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
2
AAU734
Manufacturer product description
Connectors, Female, Crimp termination, Rated current: ‌16 A, Contacts: 2, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
AAW338
Manufacturer product designation
Connectors, Female, Crimp termination, Rated current: ‌16 A, Contacts: 2, Conductor cross-section: 0.75 ... 2.5 mm² Stranded
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.75 mm²
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models