Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
7/8" PFT 4p+PE st/- m/- 0,5m
Bill of material
HARTING 21347400571005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21347400571005
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
MANUTYPEDESC
Manufacturer Type Description
7/8" PFT 4p+PE st/- m/- 0,5m
SUPPLIERALTNO
Alternative product number
21 34 740 0571 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC049
PE connection present
Yes
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Au over Ni, Mating side
AAF726
rated current
10 A
AAO742
Brand
Circular connectors
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
1 mm²
BAB392
certificate/approval
0
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models