Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PFT Crimp 8-pole x-coded female 1.5m
Bill of material
HARTING 21330800850015
MANUID
Product number of the Manufacturer
21330800850015
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting, Cable length: 1.5 m
DESCLONG
Long Description
Panel feed through, Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 PFT Crimp 8-pole x-coded female 1.5m
SUPPLIERALTNO
Alternative product number
21 33 080 0850 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAB733
Cable length
1.500 m
AAC076
Coding (head 1)
X-coded
AAC103
screen connection present
Yes
AAC108
Degree of protection (IP), mounted
IP65 / IP67, mated condition
AAC202
Material of the contact coat
Gold
AAF726
rated current
0.500 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-109
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Female
BAA039
max. operating ambient temperature
85 °C
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models