Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 PFT straight 0,5m
Bill of material
HARTING 21023576405
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21023576405
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
MANUTYPEDESC
Manufacturer Type Description
M8 PFT straight 0,5m
SUPPLIERALTNO
Alternative product number
21 02 357 6405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAC076
Coding (head 1)
A-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Au over Ni, Mating side
AAF726
rated current
3 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-104
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Female
BAA039
max. operating ambient temperature
80 °C
BAA419
Cross section of conductor
0.25 mm²
BAB392
certificate/approval
CE
BAC461
material of housing
Brass
BAH005
rated voltage
30 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models