Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Male Contact Crimp 1,5mm²
Bill of material
HARTING 21011009925
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21011009925
DESCSHORT
Short Description
Crimp contact, 23.2 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
DESCLONG
Long Description
Crimp contact, 23.2 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
MANUTYPEDESC
Manufacturer Type Description
M12 Power Male Contact Crimp 1,5mm²
SUPPLIERALTNO
Alternative product number
21 01 100 9925
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.5 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12 Power Male Contact Crimp 1,5mm², Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 23.2 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
AAW338
Manufacturer product designation
Crimp contact, 23.2 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16, M12 Power Male Contact Crimp 1,5mm²
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models