Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PFT M12 shielded Harax B-cod.Female
Bill of material
HARTING 21033412425
MANUID
Product number of the Manufacturer
21033412425
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Panel feed through, for rear mounting, Female, B-coding, HARAX® connection technology, Polyamide (PA)
DESCLONG
Long Description
Cable connector, Panel feed through, for rear mounting, Female, B-coding, HARAX® connection technology, Polyamide (PA), Contacts: 2, Brass, Gold plated, Conductor cross-section: 0.25 ... 0.34 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
PFT M12 shielded Harax B-cod.Female
SUPPLIERALTNO
Alternative product number
21 03 341 2425
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
for rear mounting
AAB935
min. connectable conductor cross-section
0.250 mm^2
AAC076
Coding (head 1)
B-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC202
Material of the contact coat
Gold
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
7 mm
AAS492
External cable diameter, max.
8.800 mm
AAW082
max. connectable conductor cross-section
0.340 mm^2
AAW338
Manufacturer product designation
PFT M12 shielded Harax B-cod.Female
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
32 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models