Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Hansa
Beschreibung
0844-2104 - Wannen-Thermostat-Batterie fuer Wandaufbau Hansatempra
Stückliste
Wannen-Thermostat-Batterie fuer Wandaufbau Hansatempra 0844-2104
H
Höhe
70.000 mm
B
Breite
187.255 mm
L
Länge
307.087 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hülsen
    T-Stück, Kupfer nach EN 1057/12449, Cu-DHP, nahtlos, schweißen, i.A. DIN 2615
    BIMcatalogs.net DEMO
    Mannequin
    Grammer Solar
    Twinsolar - Grammer
    Hansa
    5122-... - Wandanschlussbogen  Hansadesigno
    Hösch
    6421 - ARMADA
    Zapf
    Garagen - Classic
    Hansa
    5171-2101 - WT-Einhand-ELB Hansadesigno
Previews
3D
Dimension
2D
Download CAD models