Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
Bolt anchor - 1988
Bill of material
DEMU Bolzenanker Typ 1988 M12 x 55 GV_architecture_350
CNSORDERNO
Order number
0020.010-00048
TYP
Anchor type
Bolt anchor 1988
LODDEST
LOD Destination
LODLEVEL
LOD Level
DNOM
Standard thread
L
Length
mm
AUS
Version
B
Diameter
15.5 mm
A
Length
23.0 mm
I
Length
25.0 mm
LSL
Length
35.0 mm
INFO
PDF Info
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models