Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton BIM
Description
EC001587 - Hand-/wall sensor for bus system
Bill of material
173411_(400)
MD01
MD02
LODLEVEL
LOD Level
DESCRIPTION_SHORT
DESCRIPTION_LONG
When actuated, the pushbutton sends to the actuators of the comfortable electrical installation. There is no difference between blind dimmer, etc. or two-way, crossover switches or blind pushbutton, etc. necessary.
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF003811
Other bus systems
None
EF009466
Radio frequent bidirectional
true
EF000003
Mounting method
Surface mounted (plaster)
EF001504
Bus connection included
true
EF000010
Model
Other
EF000259
Number of channels
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF000139
Surface protection
Untreated
EF006569
Surface finishing
Glossy
EF000007
Colour
White
EF003882
RAL-number (akin)
9010
EF006243
Transparent
false
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85365011
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
CZ
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
MD02_NORMAL
MD02_DETAIL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models