Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC001101 - Room temperature controller for bus system
Bill of material
187712(400)
MD01
LODLEVEL
LOD Level
DESCRIPTION_SHORT
Room Controller Touch Complete, white
DESCRIPTION_LONG
Room Controller Touch complete with frame, white gloss, and with temperature and humidity sensor is suitable to monitor and control the climate in a room either stand-a-lone or together with an intelligent device. The operation is done through the Touch display with backlight. The user programmable Week Program Timer and 4 Operation modes offer maximum flexibility to meet the specific needs. It supports floor temperature control via an optional external wired floor temperature sensor (PT1000). Two optional touch-buttons on the display are available to control other xComfort functions/actuators. The Room Controller Touch is compatible with many 55 mm frames from the switch industry (observe the compatibility list). The device is battery powered and NO switch, branch or installation box is required, therefore it can be easily mounted anywhere (screwed and glued). Battery included as standard, but it can also be powered with an optional mains power adapter.
INTERNATIONAL_PID
4015081853960
SUPPLIER_ALT_PID
187712
MANUFACTURER_PID
187712
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
CPAD-00/198
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
xComfort
EF009466
Radio frequent bidirectional
true
EF000005
Assembly arrangement
Basic element with complete housing
EF000003
Mounting method
Surface mounted (plaster)
EF007975
With local operation
true
EF003837
With anti-theft/dismantling protection
false
EF005950
With LED indication
false
EF000458
With display
true
EF003817
Number of binary inputs
0
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF000139
Surface protection
Untreated
EF006569
Surface finishing
Glossy
EF000007
Colour
White
EF003882
RAL-number (akin)
9010
EF006243
Transparent
false
EF003845
External sensor
true
EF003869
Manual set point setting
true
EF003879
Presence button
false
EF003878
Parallel-service possible
true
EF005474
Degree of protection (IP)
IP20
EF001504
Bus connection included
true
EF010595
Class of the temperature control
IV
EF010794
Standby power consumption (solstandby)
0.05 W
EF012278
Min. depth of built-in installation box
0 mm
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85365011
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
CZ
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models