Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC000699 - Central device for bus system
Bill of material
171230
MD01
LODLEVEL
LOD Level
DESCRIPTION_SHORT
Smart Home Controller
DESCRIPTION_LONG
The zSmart Home Controllerz is the most innovative product in the xComfort series, enabling users to use all the features corresponding to a state-of-the-art electrical installation, e.g.: central indicators and controls, lighting, shade control, energy m
INTERNATIONAL_PID
4015081677191
SUPPLIER_ALT_PID
171230
MANUFACTURER_PID
171230
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
CHCA-00/01
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
None
EF000003
Mounting method
Surface mounted (plaster)
EF002950
Width in number of modular spacings
0
EF000458
With display
false
EF003822
Number of serial interfaces
0
EF003857
Integrated GSM-modem
false
EF003835
Integrated DCF clock
true
EF000228
Rated voltage
5 V
EF003860
Number of integrated input channels
1
EF003859
Number of integrated output channels
1
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85269200
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
AT
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models