Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dorma
Description
Door DORMA HSW-R Stacking-single-side
Bill of material
DORMA - HORIZONTAL SLIDING WALLS - HSW ISO - Door DORMA HSW-R Stacking-single-side - Door_DORMA_HSW-R_Stacking-single-side
DOOROPENED
Door Opened
1
DOORCLOSED
Door Closed
1
PRODUCTNAME
Product name
Horizontal Sliding Wall System HSW-R
PRODUCTGROUP
Product group
HSW Sliding Glass Wall Systems
PRODUCTFAMILY
Product family
Glass Fittings and Systems
PRODUCTSKU
Product SKU
HSW-R_001-1
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Metal
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
DESIGNCOUNTRY
Design country
Germany
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-23-77
UNSPSCCODE
UNSPSC Code
30171613
UNSPCCODE
UNSPC code
26
UNPSCNAME
UNPSC name
Elkraftsutrustning och tillbehör
IFCCLASSIFICATION
IFC Classification
Wall
COBIETYPECATEGORY
COBIe Type Category
Wall MOVABLE
WANDABSCHLUSS
Wall connection
0
BREITE
Width
5000 mm
WALLOFFSET
Wall Offset
200 mm
TRACKOFFSET
Track Offset
700.00 mm
NOOFPANELS
No of Panels
6
HHE
Höhe
2200 mm
FLOORSPACE
Floor Space
12 mm
HERSTELLER
Manufacturer
DORMA
BESCHREIBUNG
Description
Horizontal sliding wall with rugged frames for maximum protection. The HSW-R glass sliding wall is especially suitable for applications that may be exposed to higher wind loads - such as shop windows or exterior shop entrances. The frames are made of aluminium alloy and surround the glass from all sides. Lateral rubberlips and brush seals at the top and the bottom provide additional protection during bad weather. Functional and robust framing combines with laminated glazing to form a high performance glazed panel system. Flexible in glazing thickness from 8mm to 22mm, the HSW-R contains side seals to minimise heat loss and draughts.
T3SINGLESIDE
T3_Single Side
260 mm
STACKEDSHUTTERGAP
Stacked Shutter Gap
65 mm
STACKWIDTH
Stack Width
703.333333333333 mm
STACKLENGTH
Stack Length
550 mm
NOOFPANELSSINGLESIDE
No of Panels_Single Side
5
PANELWIDTH
Panel Width
833.333333333333 mm
PANELHEIGHT
Panel Height
2103 mm
NOOFINTERPANELS
No of Inter Panels
4
GAP
Gap
75 mm
CHAMFEREDTRACKLENGTH
Chamfered Track Length
400 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models