Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Paper Slim
Bill of material
CWS-boco - Washroom means Paradise - Paper towel dispenser Stainless - Stainless Steel Paper Slim - Stainless Steel Paper Slim_Stainless Steel-CWS-Paper Slim-Matt brush
WEIGHTNETKG
Weight Net (Kg)
3.32
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Folded paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7622000
NOMINALWIDTH
Nominal width
297
NOMINALHEIGHT
Nominal height
336
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
265.000000000007 mm
HEIGHT
Height
335 mm
DEPTH
Depth
140.000000000001 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=9K_zIbhsI2w
URL
http://cws-boco.ie/en-IE/node/17095
PRODUCTGUID
Product Guid
6ee52ddd-e165-42dd-a357-f0a1c034eabe
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxVSAA0_1439294847.pdf
EANCODE
EAN code
4049657012543
BESCHREIBUNG
Description
Paradise Stainless Steel Paper Slim folded paper dispenser for approx. 300 folded papers. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints, with lock (resp. push button). Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Paper Slim: 7622000 Folded paper: various paper types in different qualities and colours
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models