Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
427200216 - DM A CLE RE-ARMEMENT DAD
Bill of material
427200216 - DM A CLE RE-ARMEMENT DAD
REF
Reference
427200216
LODLEVEL
Level of details
MAT
Material
Noryl
H
Dimensions (LxHxP or DiamxP)
97,5 x 93 x 71 mm
P
Weight
135 g
IP
24D
IK
/
COLOR
Color
White
INST
Installation
Surface mounting
ACC
Accessories
Reset key
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
NA V
ISTD
Standby current (24V)
0 µA
IALARM
Alarm current (24V)
NA mA
ICC
Integrated short circuit isolators
NA
USE
Use
Reset
TYP
Type
NA
TEC
Technology
Conventional
MCDE
Command mode
Key
ALIND
Integrated Alarm indicator
No
REMO
Integrated protection cover
No
ADR
Coding method
NA
TEMPOP
Operating temperature
- 25, + 55 °C
TEMPST
Storage temperature
- 30, + 60 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
NA
CEDOP
CE DPC/ RPC or DOP
NA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models