Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
11086 - End cover
Bill of material
11086
CNSORDERNO
Art. No.
11086
BZ
Designation
End cover 86 x 86 mm, with center fixation
LOD
Level of Details
L
Length
86 mm
B
Width
86 mm
H
Height
4 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV resistant
ENO
E-Number
165950508
CNSMASSEXACT
Individual net weight
18 g
CNSEAN
EAN-Code
7611614035932
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Plug-in cover with central fixing, quadratic For ceiling-/ and wall-outlets Length x Width x Height: 86 x 86 x 4 mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 11086 / E-No.: 165 950 508
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAUFEL
    247 713 - BRIO+ ET LSL L COM
    KAUFEL
    481119 - REG 230/1200L
    KAUFEL
    481120 - REG 48/1200L
    AGRO
    11088 - End cover
Previews
3D
Dimension
2D
Download CAD models