IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
PFLITSCH bg 825ms
Pflitsch
Cable Gland
Blueglobe
Powered by
CAD模型選擇
{pflitsch/1_kabelv/blueglobe/blueglobe.prj},{NB=PFLITSCH bg 825ms},{A=M25x1,5},{ANDM=25},{P=1.500},{D=15.0},{WERKSTOFF=Messing, vernickelt},{INFO=INFO PDF},{DICHT=20 -11},{DICHTMAX=20.000},{C=30},{SW=30x33},{SW1=30.000},{E=33.000},{K=M28x1.5},{VE=50},{D1=15,7.5},{KNDM=28.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Pflitsch
Description
blueglobe-Cable Gland standard brass - metric
Bill of material
PFLITSCH bg 825ms
A
Connecting thread
M25x1,5
M25x1,5
D
Connecting thread lenght
15.0
7.5
15.0
7.5
mm
ARTNR
Article number
bg 825ms
bg 825ms
WERKSTOFF
Screwed connection bodies
Brass gland
INFO
Material gland body
INFO PDF
DICHT
Sealing range (max.-min.)
20 -11
20 -11
C
Build height
30
30
mm
SW
Spanner-width SWxE
30x33
30x33
K
Thread
M28x1.5
M28x1.5
VE
Package unit
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求