IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
6189014641
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle ZAK®-System
Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_zak/fittings/618_01.prj},{NB=6189014641 618-01 Potable water: 16, Sewage water: 16, Gas: 10 (400)},{IN=6189014641},{DC=DE},{LOD=400},{PN=Potable water: 16, Sewage water: 16, Gas: 10},{O=ZAK 46},{TH=1 1/4\" (DIN EN 10226-1)},{H=66},{L=67},{L1=21},{EM=38},{B=66},{W=0.72},{COLOR=blue},{MAT=GJS-400: Hawle epoxy powder coated},{MED=Potable water | Sewage water|Gas},{NOTICE1=Notice 1: Product numbers for other transition fittings (e.g. with ZAK® spigot end and female thread) on request},{NOTICE2=For installation of the fitting, we recommend the screw-in adaptor (Ord. No. 618.990.0460) in connection with a commercial ratchet. },{PL=Link},{ZAK=46},{DNMM=31.75},{XY=1},{THX=42.1640}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
HAWLE
Description
618-01 - Transition fitting with ZAK® socket and male thread
Bill of material
6189014641
IN
Item Number
6189014641
6189014641
LOD
LOD Level
400
200
400
200
PN
Max. operating pressure
Potable water: 16, Sewage water: 16, Gas: 10
Potable water: 16, Sewage water: 16, Gas: 10
bar
O
Outlet
ZAK 46
ZAK 46
TH
Male thread
1 1/4" (DIN EN 10226-1)
1 1/4" (DIN EN 10226-1)
Inch
H
66
66
mm
L
67
67
mm
L1
21
21
mm
B
66
66
mm
W
Weight
0.72
0.72
kg
COLOR
Colour
blue
blue
MAT
Materials
GJS-400: Hawle epoxy powder coated
MED
Medium
Potable water | Sewage water|Gas
Potable water | Sewage water|Gas
NOTICE1
Notice
Notice 1: Product numbers for other transition fittings (e.g. with ZAK® spigot end and female thread) on request
NOTICE2
Additional Notice
For installation of the fitting, we recommend the screw-in adaptor (Ord. No. 618.990.0460) in connection with a commercial ratchet.
For installation of the fitting, we recommend the screw-in adaptor (Ord. No. 618.990.0460) in connection with a commercial ratchet.
PL
Product Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求