IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
5510500460
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle ZAK®-System
Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_zak/fittings/551_00.prj},{NB=5510500460 551-00 DN50 - PNPotable water: 16, Sewage water: 16, Gas: 10 (400)},{IN=5510500460},{DC=DE},{LOD=400},{DN=50},{PN=Potable water:16, Sewage water:16, Gas:10},{O=ZAK 46},{D=64},{L=82},{EM=38},{B=165},{W=2.70},{MAT=GJS-400, Hawle epoxy powder coated},{MED=Potable water | Sewage water | Gas},{PL=Link},{OA=ZAK 46},{V=46},{K=125},{LK=19},{N=4},{C=19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
HAWLE
Description
551-00 - Adaptor with flange and ZAK® socket
Bill of material
5510500460
IN
Item Number
5510500460
5510500460
LOD
LOD Level
400
200
400
200
DN
Nominal diameter
50
50
mm
PN
Max. operating pressure
Potable water: 16, Sewage water: 16, Gas: 10
Potable water: 16, Sewage water: 16, Gas: 10
bar
O
Outlet
ZAK 46
ZAK 46
D
64
64
mm
L
82
mm
B
165
165
mm
W
Weight
2.70
2.70
kg
MAT
Materials
GJS-400, Hawle epoxy powder coated
MED
Medium
Potable water | Sewage water | Gas
Potable water | Sewage water | Gas
PL
Product Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求