IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
4381253650
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Gate Valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/gate_valves/438_00_asmtab.prj},{NB=4381253650 438-00 DN125 - 16 (4003)},{IN=4381253650},{DN=125},{D1=144},{D2=0},{E1=115},{E2=0},{H=518},{H1=420},{H2=179},{L=763},{L1=415},{L2=230},{B=522.5},{B1=381.5},{B2=207.5},{B3=293.0},{B4=496.5},{B6=476.0},{A=19.30},{W=139.00},{A1=189.000},{A2=182.250},{A3=175.050},{A4=143.175},{B1X=73.810},{B2X=79.240},{B3X=84.670},{B4X=123.250},{B5X=134.460},{B6X=145.990},{HX=172.62},{CS=55.000},{CA=38.000},{DS=28.00},{C4=39.900},{X=109.95},{B1Y=84.950},{B2Y=73.840},{B3Y=49.970},{X2=210.000},{X3=245.000},{X4=172.620},{X5=289.000},{HX1=25.000},{HX2=78.660},{HX3=82.000},{XY=3},{RX=0.00},{GX=0.00},{BX=0.00},{EM=0},{ZX=3},{DC=DE},{PN=16},{OV=Flange DN 100},{TYP=Typ E3},{LOD=400},{O=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
HAWLE
Description
438-00 - Combi III gate valve "E3" - BAIO® system
Bill of material
4381253650
IN
Item Number
4381253650
4381253650
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
125
125
mm
PN
Max. operating pressure
16
bar
D1
144
144
mm
D2
0
0
mm
E1
115
115
mm
E2
0
0
mm
OV
Vertical outlet
Flange DN 100
Flange DN 100
O
Horizontal outlet
with female thread 1 1/2" plug
without plug
with female thread 1 1/2" plug
without plug
TYP
Version
Typ E3
H
518
518
mm
H1
420
420
mm
H2
179
179
mm
L
763
763
mm
L1
415
415
mm
L2
230
mm
B
522.5
522.5
mm
B1
381.5
381.5
mm
B2
207.5
207.5
mm
B3
293.0
293.0
mm
A
Square of spindle
19.30
19.30
mm
W
Weight
139.00
139.00
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Wedge nut: brass; Wedge: GJS-400, EPDM inside and outside for potable water; Gaskets: EPDM for potable water; Extended edge protection: PE
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes; Notice 2: For plastic pipe installation, please mention on order from GKS gasket; Notice 3: Product numbers for Combi-III with 1 or 2 valves on request; Notice 4: When connecting PE pipes a support liner (model no. 590) must be used.
PL
Product Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求