IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
ACV05001-9886 DN500 PN10
HAWLE
Check valves
Powered by
CAD模型選擇
{hawle/at_check_valves/9886.prj},{NB=ACV05001-9886 9886 DN500 PN10 (LOD=400)},{IN=ACV05001-9886},{LOD=400},{DN=500},{PN=PN10},{L=350},{L1=340},{E1=745},{E2=166},{D=670},{K=620},{D1=582},{C=26.5},{F=4},{LN=28x20},{Q=20},{D2B=28},{W=275},{CTN=84813091},{PL=Link},{GB=TK4-R D4},{L2=500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
HAWLE
Description
9886 - Slanted seat check valve Özkan, resilient seated
Bill of material
ACV05001-9886 DN500 PN10
IN
Item Number
ACV05001-9886
ACV05001-9886
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
500
500
mm
PN
Pressure Rating
PN10
PN10
L
Valve
350
350
mm
L1
Valve
340
340
mm
E1
e1 Valve
745
745
mm
E2
e2 Valve
166
166
mm
D
ØD Flange
670
670
mm
K
ØK Flange
620
620
mm
D1
Ød Flange
582
582
mm
C
Flange
26.5
26.5
mm
F
f Flange
4
4
mm
LN
ØLxn Bolts
28x20
28x20
W
Weight
275
275
kg
PL
Product Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求