您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Cable entry seal
HARTING
Industrial connectors Han®
Accessories
Powered by
CAD模型選擇
Cable Sealing f. Split Hood OD 10.5~12mm
14.04.2022
Cable Sealing f. Split Hood OD 12~13.5mm
14.04.2022
Cable Sealing f. Split Hood OD 13.5~15mm
14.04.2022
Cable Sealing f. Split Hood OD 15~16mm
14.04.2022
Cable Sealing f. Split Hood, 4x OD 6mm
14.04.2022
Cable Sealing f. Split Hood, OD 4.5~6mm
14.04.2022
Cable Sealing f. Split Hood, OD 6~7.5mm
14.04.2022
Cable Sealing f. Split Hood, OD 7.5~9mm
14.04.2022
Cable Sealing f. Split Hood, OD 9~10.5mm
14.04.2022
Han split hood blind sealing
14.04.2022
Han split hood blind sealing small
14.04.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...