IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
LA 18S-TU-372350
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_18s_tu.prj},{NB=LA 18S-TU-372350(architecture350)},{IDNR=},{TYP=LA 18S-TU},{ARTNR=372350},{LODDEST=architecture},{LODLEVEL=350},{HST=3200},{TH=G},{CH=1 1/4},{HWT=1.5},{PL=9700},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=3.2},{G=295.0},{EEC=A+++},{LOL=-22},{UOL=35},{MFT=60},{SL=54},{SLLO=26},{W=910},{H=1650},{D=750},{SC=21},{INFO=Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
LA 18S-TU - High efficiency air-to-water heat pump for outdoor installation. 18 kW heat output
Bill of material
LA 18S-TU-372350
TYP
Order reference
LA 18S-TU
LA 18S-TU
ARTNR
Item No.
372350
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
350
200
350
200
HST
Heat source throughput min.
3200
3200
m3/h
TH
Thread heating connection
G
G
CH
Heating connection
1 1/4
1 1/4
Inch
HWT
Heating water throughput
1.5
1.5
m3/h
PL
Pressure loss heating water throughput
9700
9700
Pa
CV
Connection voltage
3/N/PE ~400 V, 50 Hz
3/N/PE ~400 V, 50 Hz
V
CVP
Control voltage protection
-
-
NC
Nominal current A7 / W35
3.2
3.2
A
G
Weight
295.0
295.0
kg
INFO
Web
Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求